AXOR ShowerSolutions Overhead shower 250/250 2jet 1.75 GPM with shower arm
AXOR ShowerSolutions Overhead shower 250/250 2jet 1.75 GPM with shower arm
    AXOR

    AXOR ShowerSolutions Overhead shower 250/250 2jet 1.75 GPM with shower arm

    AXOR ShowerSolutions Overhead shower 250/250 2jet 1.75 GPM with shower arm
    Spesifikasjon
    • Surfaces: - 35311001 Chrome - 35311341 Brushed Black Chrome - 35311251 Brushed Gold Optic - 35311331 Polished Black Chrome - 35311991 Polished Gold Optic - 35311821 Brushed Nickel Specification: • consists of: overhead shower, shower arm, green diverter • shower head size: 250 x 250 mm • spray type: PowderRain, Intense PowderRain • Select button on thermostat • dynamic spray nozzles move out while using • material spray disc: metal • shower arm length 450 mm • maximum flow rate at 3 bar: 6,6 l/min • overhead shower removable for cleaning • ServiceCard with sieve can be removed without tools for cleaning porpose • installation: wall • connection thread NPT ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Tekniske spesifikasjoner
    • Unik ref.35311USA
    • ProduktfamilieAXOR ShowerSolutions
    • ProduktgruppeOverhead showers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-28
    • Utgavenummer1
    • Høyde (mm)5
    • Bredde (mm)9
    • Dybde (mm)22
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)6.6
    Klassifisering
    • BIMobject kategoriSanitær - Dusjer
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC011383
    • ETIM-navnShower head
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015 kodePr_40_20_87_76
    • Uniclass 2015 beskrivelseShower heads
    • CSI MasterFormat 2014 kode22 41 23
    • CSI MasterFormat 2014 tittelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-tittelShowers
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures