48792XXX AXOR One Shower bar with wall connection and shower hose 1.60 m
48792XXX AXOR One Shower bar with wall connection and shower hose 1.60 m
    AXOR

    48792XXX AXOR One Shower bar with wall connection and shower hose 1.60 m

    AXOR One Shower bar with wall connection and shower hose 1.60 m
    Spesifikasjon
    • Surfaces:

      - 48792700 Matt White

      - 48792000 Chrome

      - 48792670 Matt Black

      - 48792340 Brushed Black Chrome

      - 48792140 Brushed Bronze

      - 48792250 Brushed Gold Optic

      - 48792300 Polished Red Gold

      - 48792310 Brushed Red Gold

      - 48792330 Polished Black Chrome

      - 48792800 Stainless Steel Optic

      - 48792820 Brushed Nickel

      - 48792950 Brushed Brass

      - 48792990 Polished Gold Optic

      - 48792020 Polished Chrome

      - 48792260 Brushed Chrome

      - 48792830 Polished Nickel

      - 48792130 Polished Bronze

      - 48792930 Polished Brass

      Specification:

      • consists of: shower bar, slider, wall outlet, shower hose
      • pivot connector prevents hose from tangling
      • for shower hoses with a conical nut
      • pipe length: 965 mm
      • shower bar diameter: 25 mm
      • profile pipe: round
      • drilling distance: 929 mm
      • shower hose length: 1600 mm
      • slider steplessly adjustable
      • wall supports of metal
      • metal hand shower holder
    Tekniske spesifikasjoner
    • Unik ref.48792XXX
    • ProduktfamilieAXOR One
    • ProduktgruppeWallbars
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-09-28
    • Utgavenummer1
    • Høyde (mm)965
    • Bredde (mm)30
    • Dybde (mm)87
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)1.7
    Klassifisering
    • BIMobject kategoriSanitær - Dusjer
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC010140
    • ETIM-navnSliding rod
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015 kodePr_40_20_87_76
    • Uniclass 2015 beskrivelseShower heads
    • CSI MasterFormat 2014 kode22 41 23
    • CSI MasterFormat 2014 tittelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-tittelShowers
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures