AZEK® One-Piece Skirt Board
AZEK® One-Piece Skirt Board

    AZEK® One-Piece Skirt Board

    The perfect transition between siding and grade, the One-Piece Skirt Board is designed to eliminate purchasing and installing a separate starter strip, skirt board, and flashing. In addition to its consolidated three-in-one function, the slanted top of the board helps drain water away from the structure. Help make fiber cement or wood composite siding compliant with manufacturer's written installation clearance requirements. Save installation time and cost without compromising beautiful aesthetics.

    Spesifikasjon
      • Crisp white semi-matte finish doesn’t require paint but easily accepts paint
      • Finish options: smooth or woodgrain
      • Lifetime Limited Warranty
      • Approved for grade contact

      Guaranteed against:

      • Rotting
      • Splintering
      • Delaminating
      • Swelling
      • Warping
    Tekniske spesifikasjoner
    • Unik ref.Azek-One-Piece-Skirt-Board
    • ProduktfamilieTrim
    • ProduktgruppeSkirt Boards & Bands
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-07-27
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriByggematerialer - bygningsmaterialer