Ved å bruke våre tjenester, godtar du vår bruk av cookies her !

Godta
;

Hera wall-hung WC Easy-Clean

Unik ref.: hevcspe00000
Merke: Azzurra Ceramica
Produktfamilie: Wc
Produktgruppe: Hera
Vidde / Bredde (millimeter): 570
Høyde (millimeter): 420
Dybde (millimeter): 380
Dato for publisering: 2018-12-28
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (10)
Hera is the collection designed by the architect Daniel Libeskind, inspired from marble neoclassical sculptures from the eighteenth century. Aesthetic perfection and dynamism of the forms reflect the purity of ceramic, transforming the item into a sculpture. The Torsion movement reflects the reaserch of the deconstructivist architect, when the unstable geometry made by deformed volumes and asymmetries, drive the motion upward.

Hera wall-hung WC Easy-Clean


Hoved materialet : Ceramics
Sekundært materiale:
Designet i: Poland
Produsert i: Italy
Vekt Net (Kg): 23.5

BIMobject Kategori: Sanitær - WC
IFC klassifisering: Sanitary Terminal
UNSPSC navn: Toilets
UNSPSC kode: 30181505
Uniclass 1.4 Kode: L7216
Uniclass 1.4 Beskrivelse: Toilets
Uniclass 2.0 Kode: SS-35-65-90
Uniclass 2.0 Beskrivelse: Toilet Systems
Uniclass 2015 Kode: SL_35_80_89
Uniclass 2015 Beskrivelse: Toilets
NBS Reference Kode: 35-65-90
NBS Reference Beskrivelse: Toilet Systems
CSI MasterFormat 2014 Code: 10 28 00
CSI MasterFormat 2014 Title: Toilet, Bath, and Laundry Accessories
OmniClass-nummer: 23-31 19 00
OmniClass-tittel: Toilets

BIMobject SEEK Properties

Sanitary - Toilets

Navn Verdi
Colour shiny white ; cotton
Depth 380 mm
Height 420 mm
Length 570 mm
Material ceramics

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Length 570 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Colour shiny white ; cotton
Material ceramics

BIMobject®