BAL Acrybase - Fast-hardening two-part (powder+liquid) self-smoothing compound.
BAL

BAL Acrybase - Fast-hardening two-part (powder+liquid) self-smoothing compound.

BAL Acrybase is a fast-hardening two-part (powder and liquid) self-smoothing compound suitable for laying on absorbent and non-absorbent substrates to prepare floor surfaces for installing ceramics, natural stone, sheet and soft furnishing in dry or wet interior and exterior environments. Recommended for heavily-trafficked areas and exterior floors it can be laid at bed depths from a feather edge up to 10mm and from 10mm to 20mm with the addition of 3mm granite chippings. BAL Acrybase offers outstanding benefits for the tiler, allowing the quick installation of most tile types. A high performance leveller, BAL Acrybase has high strength properties making it perfect for internal or external use. Easy to use, BAL Acrybase comes in handy 23.5kg packs and 5 litre bottles for the perfrect mixing ratio. Suitable for key installations such as underfloor heating and swimming pools, BAL Acrybase is a true multi-purpose product.
Spesifikasjon
  • Bed-thickness - 0-20mm Pot Life - 30 mins Setting Time - 3-4 hours
Tekniske spesifikasjoner
  • Unik ref.BAL-Acrybase
  • ProduktfamilieSubfloor Preparation
  • ProduktgruppeSelf-Leveling Underlayment
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-11-24
  • Utgavenummer1
Relatert
  • HovedmaterialeAkryl
  • Designet iStorbritannia
  • Produsert iStorbritannia
Klassifisering
  • BIMobject kategoriGulv - Underlag
  • IFC-klassifiseringFloor
  • UNSPSC-navnFlooring
  • UNSPSC-kode301617
  • Uniclass 2015 kodePr_35_31_06_80
  • Uniclass 2015 beskrivelseSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 kode03 54 00
  • CSI MasterFormat 2014 tittelCast Underlayment
  • OmniClass-nummer23-15 17 11 13 11 13
  • OmniClass-tittelPortland Cement Floor Underlayments
  • CSI UniFormat II kodeC3020
  • CSI UniFormat II tittelFloor Finishes