NBR – No Bump Tile Recessed Expansion Joint Cover
NBR – No Bump Tile Recessed Expansion Joint Cover
    Balco USA

    NBR – No Bump Tile Recessed Expansion Joint Cover

    "No Bump Recess" design that allows for a floor finish insert such as carpet, VCT, or ceramic tiles. The "No Bump" design allows for frequent thermal movement as well as seismic movement.

    IDEAL FOR:

    • Applications such as hospitals, where bumps in the floor must be minimized
    • Large joints where a narrow sightline is desired 

    ADVANTAGES:

    • No exposed fasteners
    • Easy to clean and maintain
    • Flush "no bump" design
    • Carpet and tile recess covers integrate with floor finish reducing sight line
    • Narrow exposed sightline 

    OPTIONS:

    • Fire barrier
    • Water barrier
    • 1/8" (3mm) recess for VCT
    • 3/16" (5mm) recess for Carpet
    • 3/8" (10mm) recess for Terrazzo or Hardset tile

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      Spesifikasjon
      • RELATED: NBRL
        JOINT SIZE: 1-12″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear; Vertical Shear varies
        FEATURES: Designed for no “bump” across floor transitions; Accommodates flooring within recess, narrow exposed sightline; No exposed fasteners; Centering bar device holds cover in place throughout movement; Blockout installation only; Ships in 10′ lengths; 1/8,” 3/16″ and 3/8″ recess depths available
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
        LOAD: Pedestrian

      Tekniske spesifikasjoner
      • Unik ref.nbr_EJC
      • ProduktfamilieExpansion Joint Cover Systems
      • ProduktgruppeArchitectural Systems
      • TypeObjekt (enkelt objekt)
      • Utgivelsesdato2021-05-20
      • Utgavenummer1
      Relatert
      • HovedmaterialeAluminium
      • Designet iUSA
      • Produsert iUSA
      Klassifisering
      • BIMobject kategoriBygg - Skjøtesystemer
      • IFC-klassifiseringBygningselement
      • Uniclass 2015 kodePr_35_90_27
      • Uniclass 2015 beskrivelseExpansion joints
      • CSI MasterFormat 2014 kode07 95 13
      • CSI MasterFormat 2014 tittelExpansion Joint Cover Assemblies
      • OmniClass-nummer23-13 31 21 19 11
      • OmniClass-tittelExpansion and Contraction Joints