C60HF / Exterior Wall-Mount Heat Pump

C60HF / Exterior Wall-Mount Heat Pump

The Bard Wall-Mount Heat Pump is a self-contained energy efficient heating and cooling system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space.

Spesifikasjon
  • C24H - C60H

    • Up to 15.0 IPLV cooling efficiency
    • Up to 3.4 COP heating efficiency
    • 2.0 to 5.0 ton cooling capacity
    • Single and three-phase power options
    • Copeland scroll 2-stage compressor
    • ECM indoor blower motor
    • R-454B green refrigerant
    • Factory installed electric heat options
    • Factory installed ventilation options
    • AHRI Certified
    • ETL Listed (US and Canada)
Tekniske spesifikasjoner
  • Unik ref.c60hf-exterior-wall-mount-heat-pump
  • ProduktfamilieExterior Wall-Mount
  • ProduktgruppeHeat Pump CH Series
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2026-04-16
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriVVS - Varmepumper
  • IFC-klassifiseringVarmeveksler
  • Uniclass 2015 kodeSs_65_80
  • Uniclass 2015 beskrivelseAir conditioning systems
  • CSI MasterFormat 2014 kode23 81 19
  • CSI MasterFormat 2014 tittelSelf-Contained Air-Conditioners
  • OmniClass-nummer23-33 39 17
  • OmniClass-tittelPackaged Air Conditioners