Vi bruker cookies (informasjonskapsler) for å kunne tilby våre tjenester. Ved å bruke våre tjenester, godtar du vår bruk av cookies.
;

Finestone Pebbletex CI-DCA with MaxGrip Veneer Mortar

Unik ref.: Finestone_Pebbletex_CI-DCA_MaxGrip_Veneer_Mortar
Merke: BASF
Produktfamilie: Wall systems
Produktgruppe: Continuously insulated walls
Dato for publisering: 2020-01-30
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (2)

Finestone Pebbletex CI-DCA with MaxGrip Veneer Mortar is an exterior cladding system with a continuous air/water-resistive barrier and insulation, featuring MaxGrip Veneer Mortar, a high-strength, specially formulated setting bed mortar used to adhere natural and manufactured stone, tile, and thin brick veneer.

Finestone Pebbletex CI-DCA with MaxGrip Veneer Mortar is used to adhere thin brick veneer, natural and manufactured stone, and tile with BASF Adhered Drainage CI, Non Insulated Stucco and Cement Board Systems. Additional acceptable substrates: Portland Cement Plaster (Stucco) scratch or brown coat complying with ASTMC 926, PermaBase® Cement Board and other cement boards conforming with ASTM C1325 (Type A - exterior), poured and precast concrete/unit masonry.


Hoved materialet : Insulation
Sekundært materiale: Polymer-modified cementitious
Designet i: United States
Produsert i: United States

BIMobject Kategori: Vegger - Utvendige vegger
IFC klassifisering: Wall
UNSPSC navn: Exterior finishing materials
UNSPSC kode: 3015
Uniclass 2015 Kode: Ss_25_25_95_28
Uniclass 2015 Beskrivelse: External wall sheathing systems
OmniClass-nummer: 23-13 33 17 11
OmniClass-tittel: Exterior Wall Assemblies
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
Dette produktet er tilgjengelig i:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Walls - External Walls

Navn Verdi
Insulation Thickness 0.75 mm — 4 mm
Insulation Type Expanded Polystyrene
Intended Function Continuously Insulated Exterior Wall Cladding
Material Insulated Masonry Veneer

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Material Insulated Masonry Veneer

BIMobject®