Vi bruker cookies (informasjonskapsler) for å kunne tilby våre tjenester. Ved å bruke våre tjenester, godtar du vår bruk av cookies.
;

MasterEmaco S 5450 PG

Unik ref.: MasterEmaco_S_5450_PG
Merke: BASF
Produktfamilie: Concrete Repair
Produktgruppe: Structural concrete repair
Dato for publisering: 2020-01-23
Versjon nummer / utgave nummer: 1
Skriv: Objekt (enkelt objekt)
Last ned (2)
MasterEmaco S 5450 PG is a single component, extra high strength, high modulus, and shrinkage compensated structural repair mortar that meets the requirements of the new European Norm EN 1504 part 3 class R4. MasterEmaco S 5450 PG is a ready-to-use material that contains sulphate resistant Portland cement (HSR LA), hydraulic binders, well graded sands, specially selected polymer fibres (PAN – polyacrylonitryl) and special additives to significantly reduce the risk and incidence of shrinkage cracking. When mixed with water, MasterEmaco S 5450 PG forms a mortar with a fluid or flowable consistency which can be easily applied by hand or machine. MasterEmaco S 5450 PG can be used in thicknesses from 20 mm up to 200 mm.

FIELD OF APPLICATION MasterEmaco S 5450 PG is used for the structural repair of concrete elements such as: • Columns, cross beams and piers of all bridges • In conjunction with electro-chemical cathodic protection systems • Marine and other civil structures • Water treatment and sewerage facilities • Large area structural repairs using formwork and casting method • Areas of congested reinforcement where hand or spray application is not possible
FEATURES AND BENEFITS • Formulated with nanotechnology to minimise shrinkage and crack tendency. • No segregation or bleeding. • Long open time. • High flow for full compaction even in areas with congested steelwork. • For hand or machine application. • For concrete replacements up to 200 mm thick in one layer. • Can be extended with clean, dry aggregate for thicknesses greater than 200 mm. • Good strength development exceeding requirement of class R4 of EN 1504 part 3. • Extra low shrinkage for durability. • Only simple standard surface preparation required • Excellent freeze/thaw resistance. • High carbonation resistance. • Sulphate resistant • Very low permeability to water and chlorides. • Low chromate (Cr [VI] &lt 2 ppm). • Does not contain chlorides.


Hoved materialet : Concrete
Sekundært materiale: Polymer-modified cementitious
Designet i: Germany
Produsert i: Germany

BIMobject Kategori: Byggematerialer - Betong
IFC klassifisering: Material
Uniclass 2015 Kode: Pr_20_31_53_15
Uniclass 2015 Beskrivelse: Concrete repair mortars
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass-nummer: 23-13 27 13 11
OmniClass-tittel: Repair Mortars
Dette produktet er tilgjengelig i:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Germany
  • Ireland
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Concrete

Navn Verdi
Colour Grey
Compressive Strength ≥ 55 MPa after 28 days
Modulus Of Elasticity ≥ 23 GPa
Thickness 20 mm — 200 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Verdi
Colour Grey

BIMobject®