HM25-G Metal Compression Driver Horn
Biamp

HM25-G Metal Compression Driver Horn

The HM25 is a very powerful full metal horn loudspeaker with a compression driver. Even the inner horn part is made in aluminum, which makes the HM25 unique.

The HM25 is equipped with a high quality 100-volt transformer with three power taps, including a thermal overload cut-off switch. This prevents any overload of your amplifier by controlling the impedance with the unique IMC protection device inside. This circuit controls the speaker's impedance even beyond its nominal frequency range and protects your 100-volt amplifiers from overload.

The double cable glands allow easy wiring and connection of the HM25. The housing is totally weatherproof and its supplied aluminum bracket is also corrosion protected... ideal for long distance speech and alarm sounds in evacuation systems indoor or outdoor.

Exceptional sensitivity makes the HM25 suitable for the toughest circumstances including high speed railway tunnels and stations, a warehouse full of loud machinery, or a school full of crowded students. The HM25 is so powerful that you can be sure everyone hears your message loud and clear.

Spesifikasjon
  • Keywords: hm25-g, hm25g, industrial, compression, driver, horn, full metal, 100-volt, 100 volt, 100volt, loudspeaker, indoor, outdoor, speech, alarm, alarm signal, high sound pressure, long-distance, long distance, wide horizontal dispersion, horizontal dispersion, weatherproof,

Tekniske spesifikasjoner
  • Unik ref.hm25_commercial-loudspeakers-projectors-horn
  • ProduktfamilieCommercial Loudspeakers
  • ProduktgruppeCommercial Loudspeakers Projectors Horns
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2023-05-01
  • Utgavenummer1
Relatert
  • Designet iUSA
  • Produsert iUSA
Klassifisering
  • BIMobject kategoriElektronikk - lyd elektronikk
  • IFC-klassifiseringObjekt
  • ETIM-kodeEC000682
  • ETIM-navnLoudspeaker set
  • UNSPSC-navnAudio and visual presentation and composing equipment
  • UNSPSC-kode4511
  • Uniclass 2015 kodePr_70_75_36_50
  • Uniclass 2015 beskrivelseLoudspeakers
  • CSI MasterFormat 2014 kode11 52 00
  • CSI MasterFormat 2014 tittelAudio-Visual Equipment
  • OmniClass-nummer23-37 15 29 11 13
  • OmniClass-tittelLoudspeakers

Tilgjengelighet etter region

Europa Asia Nord Amerika Afrika Sør Amerika Oceania
Åland
Afghanistan
Anguilla
Algerie
Argentina
Amerikansk Samoa
Albania
Armenia
Antigua og Barbuda
Angola
Bolivia
Australia
Andorra
Aserbajdsjan
Aruba
Benin
Brasil
Cookøyene
Belgia
Bahrain
Bahamas
Botswana
Chile
Fiji
Bosnia-Hercegovina
Bangladesh
Barbados
Burkina Faso
Colombia
Fransk Polynesia
Bulgaria
Bhutan
Belize
Burundi
Ecuador
Guam
Danmark
Brunei
Bermuda
Den demokratiske republikken Kongo
Falklandsøyene (Malvinas)
Kiribati
Estland
Christmas Island
Canada
Den sentralafrikanske republikk
Fransk Guyana
Marshalløyene
Færøyene
De forente arabiske emirater
Cayman Islands
Djibouti
Guyana
Mikronesiaføderasjonen
Finland
Det britiske territoriet i Indiahavet
Costa Rica
Egypt
Paraguay
Nauru
Frankrike
Filippinene
Cuba
Ekvatorial-Guinea
Peru
New Zealand
Gibraltar
Georgia
Curaçao
Elfenbenskysten
Surinam
Niue
Guernsey
Hongkong
Den dominikanske republikk
Eritrea
Uruguay
Nord-Marianene
Hellas
India
Dominica
Eswatini
Venezuela
Norfolkøyene
Hviterussland
Indonesia
El Salvador
Etiopia
Ny-Caledonia
Irland
Irak
Grenada
Gabon
Øst-Timor
Island
Iran
Grønland
Gambia
Palau
Isle of Man
Israel
Guadeloupe
Ghana
Papua Ny-Guinea
Italia
Japan
Guatemala
Guinea
Pitcairn
Jersey
Jemen
Haiti
Guinea-Bissau
Salomonøyene
Kroatia
Jordan
Honduras
Kamerun
Samoa
Kypros
Kambodsja
Jamaica
Kapp Verde
Tokelau
Latvia
Kasakhstan
Jomfruøyene
Kenya
Tonga
Liechtenstein
Kina
Jomfruøyene
Komorene
Tuvalu
Litauen
Kirgisistan
Karibisk Nederland
Kongo
United States Minor Outlying Islands
Luxemburg
Kokosøyene
Martinique
Lesotho
Vanuatu
Malta
Kuwait
Mexico
Liberia
Wallis og Futuna
Moldova
Laos
Montserrat
Libya
Monaco
Libanon
Nicaragua
Madagaskar
Montenegro
Macao
Panama
Malawi
Nederland
Malaysia
Puerto Rico
Mali
Nord-Makedonia
Maldivene
Saint Kitts og Nevis
Marokko
Norge
Mongolia
Saint Lucia
Mauritania
Østerrike
Myanmar (Burma)
Saint Pierre og Miquelon
Mauritius
Polen
Nepal
Saint Vincent og Grenadinene
Mayotte
Portugal
Nord-Korea
Saint-Barthélemy
Mosambik
Romania
Oman
Saint-Martin
Namibia
Russland
Pakistan
Sint Maarten
Niger
San Marino
Palestina
Trinidad og Tobago
Nigeria
Serbia
Qatar
Turks- og Caicosøyene
Réunion
Slovakia
Saudi-Arabia
USA
Rwanda
Slovenia
Singapore
Sankt Helena
Spania
Sør-Korea
São Tomé og Príncipe
Storbritannia
Sri Lanka
Senegal
Svalbard og Jan Mayen
Syria
Seychellene
Sveits
Tadsjikistan
Sierra Leone
Sverige
Taiwan
Somalia
Tsjekkia
Thailand
Sør-Afrika
Tyskland
Turkmenistan
Sør-Sudan
Ukraina
Tyrkia
Sudan
Ungarn
Usbekistan
Tanzania
Vatikanstaten
Vietnam
Togo
Tsjad
Tunisia
Uganda
Vest-Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Last inn familier direkte i Revit-modellen din med ett klikk

Få et sted for enklere tilgang til nye objekter, lagre Revit-familiene dine og samarbeid med teamet ditt.

  • Huk avArbeid direkte med BIM-objekter ved siden av Revit
  • Huk av 2 GB skylagring – lagre Revit-innholdet ditt
  • Huk av Få LCA for innebygd karbon (A1–A3) direkte fra Revit