204C - MODULAR MANIFOLD WITH BALL VALVES

204C - MODULAR MANIFOLD WITH BALL VALVES

Bianchi F.lli manifolds with ball valves are the perfect solution for water heating systems. The handles have a 90° angle, making very easy opening and closing operations.

Nickel plated finishing.

Available from 2 to 4 outlets.

Spesifikasjon
  • MATERIALS:
    Body: brass CW617N
    Ball: brass CW614N

    TECHINICAL SPECIFICATIONS:
    Max working temperature: 100°C
    Max working pressure: 10 bar
    Main connection: 3/4" and 1"
    Outlets: 3/4" 

Tekniske spesifikasjoner
  • Unik ref.204C
  • ProduktfamilieManifolds
  • ProduktgruppeLinear manifolds with valves
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-02-26
  • Utgavenummer1
Relatert
  • Hovedmaterialemessing
  • Sekundært materialemessing
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler
  • IFC-klassifiseringfordelingsflyt element
  • ETIM-kodeEC010298
  • ETIM-navnManifold valve
  • UNSPSC-navnPlumbing fixtures
  • UNSPSC-kode3018
  • Uniclass 2015 kodeSs_55_70
  • Uniclass 2015 beskrivelseWater distribution and supply systems
  • CSI MasterFormat 2014 kode35 20 13.19
  • CSI MasterFormat 2014 tittelHydraulic Manifolds
  • OmniClass-nummer23-39 21 13 21
  • OmniClass-tittelManifolds
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING