Selecting the location and language will prioritise localised information. Continue
Membrane Bitumen– Icopal Membran 4mm

Membrane Bitumen– Icopal Membran 4mm

Icopal Membrane has a polyester and aluminum trunk applied to SBS asphalt.


Spesifikasjon
  • The top side is covered with slate, while the bottom side has a thin welding foil.  Suitable as a bridge and deck membrane. Road asphalt can be laid with machines directly on the membrane. Icopal Membrane can withstand high climatic and mechanical loads. Icopal Membran is approved by the Norwegian Public Roads Administration as a bridging membrane.


Tekniske spesifikasjoner
  • Unik ref.membrane_4mm_1x8m_9000007_no
  • ProduktfamilieWater Proofing Membrane
  • Produktgruppe2 Layer Bitumen
  • TypeByggemateriale
  • Utgivelsesdato2021-03-11
  • Utgavenummer1
  • Høyde (mm)8000
  • Bredde (mm)1000
  • Dybde (mm)4
Relatert
  • HovedmaterialeBitumen
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringTak
  • UNSPSC-navnRoofing membranes
  • UNSPSC-kode30151505
  • Uniclass 2015 kodeSs_30_40_30
  • Uniclass 2015 beskrivelseFlat roof covering systems
  • CSI MasterFormat 2014 kode07 50 00
  • CSI MasterFormat 2014 tittelMembrane Roofing
  • OmniClass-tittelRoof Membranes
  • OmniClass-nummer23-13 39 31
  • CSI UniFormat II kodeB3010
  • CSI UniFormat II tittelRoof Coverings

Tilgjengelighet etter region

Europa
Norge