Selecting the location and language will prioritise localised information. Continue
Bitumen – Icopal Mono PC

Bitumen – Icopal Mono PC

BMI Mono PC is a 1-layer asphalt roofing with polyester felt impregnated with bitumen.


Spesifikasjon
  • BMI Mono PC is a 1-layer asphalt roofing with polyester felt impregnated with bitumen. Both upper and lower sides are coated with SBS polymer asphalt. BMI Mono PC has an upper side sprinkled with fine crushed slate. The underside is covered with a thin plastic wrap that melts during welding. The underside is grooved for faster welding.


Tekniske spesifikasjoner
  • Unik ref.top-layer-PC_1x7m_9000006_no
  • ProduktfamilieWater Proofing Membrane
  • ProduktgruppeMono Layer Bitumen
  • TypeByggemateriale
  • Utgivelsesdato2021-03-11
  • Utgavenummer1
  • Høyde (mm)1000
  • Bredde (mm)7000
  • Dybde (mm)4.2
Relatert
  • HovedmaterialeBitumen
  • Nettovekt (kg)5.6
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringTak
  • UNSPSC-navnRoofing membranes
  • UNSPSC-kode30151505
  • Uniclass 2015 kodeSs_30_40_30
  • Uniclass 2015 beskrivelseFlat roof covering systems
  • CSI MasterFormat 2014 kode07 50 00
  • CSI MasterFormat 2014 tittelMembrane Roofing
  • OmniClass-tittelRoof Membranes
  • OmniClass-nummer23-13 39 31
  • CSI UniFormat II kodeB3010
  • CSI UniFormat II tittelRoof Coverings

Tilgjengelighet etter region

Europa
Norge