TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
TECTUM PRO system insulation T320 100mm for Logica Plana rooftile
    BMI

    TECTUM PRO system insulation T320 100mm for Logica Plana rooftile

    The pitch roof solution with the insulation layer continous avoiding thermal bridges. Ready to get a NZEB. The metal batten fix on the insulation panel thanks to its shape, and besides this allows the roof tile installation.
    Tekniske spesifikasjoner
    • Unik ref.Roof-System-TectumPro-T320-100-Logica-Plana
    • ProduktfamiliePITCHED ROOF
    • ProduktgruppeWATERPROOFING AND INSULATION
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2018-11-13
    • Utgavenummer1
    • Høyde (mm)160
    • Bredde (mm)1000
    • Dybde (mm)1000
    Relatert
    • Hovedmaterialekeramikk
    • Sekundært materialeisopor (EPS)
    • Designet iSpania
    • Produsert iSpania
    • Nettovekt (kg)63
    Klassifisering
    • BIMobject kategoriBygg - Tak
    • IFC-klassifiseringTak
    • UNSPSC-navnRoofing materials
    • UNSPSC-kode301515
    • Uniclass 2015 kodeEF_30_10
    • Uniclass 2015 beskrivelseRoofs
    • CSI UniFormat II kodeB1020
    • CSI UniFormat II tittelRoof Construction