Green Roof PVC with EPS and Mineral Wool on Concrete
Green Roof PVC with EPS and Mineral Wool on Concrete
    Icopal

    Green Roof PVC with EPS and Mineral Wool on Concrete

    Green roof system on a PVC 1 layer membrane system with a concrete substrate insulated with EPS and mineral wool, topped with Sedum .

    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    3 - EPS - Thickness - 270.0mm
    4 - Mineral Wool - Thickness - 30.0mm
    5 - PVC Monarplan FM - Thickness - 1.6mm
    6 - Fleece from Sedum Supplier - Thickness - 10.0mm
    7 - Sedum - Thickness - 50.0mm

    Tekniske spesifikasjoner
    • Unik ref.Conc_EPS_1-6mm-PVC_9010038
    • ProduktfamilieWater Proofing Membrane
    • ProduktgruppeGreen Roof Mono Layer PVC
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-05-20
    • Utgavenummer1
    Relatert
    • Designet iNorge
    • Produsert iNorge
    Klassifisering
    • BIMobject kategoriBygg - Tak
    • IFC-klassifiseringTak
    • Uniclass 2015 kodeSs_30_40_30
    • Uniclass 2015 beskrivelseFlat roof covering systems
    • CSI MasterFormat 2014 kode07 50 00
    • CSI MasterFormat 2014 tittelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-tittelRoof Membranes