Western VERSA-LAM® Beams and Headers
Western VERSA-LAM® Beams and Headers
Western VERSA-LAM® Beams and Headers
Western VERSA-LAM® Beams and Headers
Western VERSA-LAM® Beams and Headers
Western VERSA-LAM® Beams and Headers
Western VERSA-LAM® Beams and Headers

    Western VERSA-LAM® Beams and Headers

    VERSA-LAM® laminated veneer beams and headers eliminate twisting, shrinking and splitting, and deliver flatter, quieter floors.
    Sized to match our BCI® Joists and other elements of the SIMPLE FRAMING SYSTEM®, VERSA-LAM® offers quick assembly and is precision cut into more than 18 standard sizes. Because they have no camber and strength is consistent throughout, VERSA-LAM® LVL products have no top or bottom side which provides flatter, quieter floors and roofs. With better properties VERSA-LAM® beams support heavier loads than comparable glulam or dimension lumber products. These beams are manufactured in multiple widths and depths to match BCI® joists and are available nationally.
    Features and Benefits:
    • No Camber - Flat floor; no installation errors
    • Dimensional Stability - Reduces inspection time and rejects
    • Depths Match BCI® Joists - Part of the SIMPLE FRAMING SYSTEM® FAMILY
    • Wide Width - Speedier installation; eliminates need for bolting or nailing
    Tekniske spesifikasjoner
    • Unik ref.boise07
    • ProduktfamilieBeams
    • ProduktgruppeWestern VERSA-LAM Beams
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2010-02-03
    • Utgavenummer1
    Relatert
    • Hovedmaterialetre
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriBygg - Bjelker
    • IFC-klassifiseringBærende element
    • UNSPSC-navnWood beams
    • UNSPSC-kode30103601
    • Uniclass 2015 kodePr_20_76_88_49
    • Uniclass 2015 beskrivelseLaminated veneer lumber (LVL) sections
    • CSI MasterFormat 2014 kode06 17 13
    • CSI MasterFormat 2014 tittelLaminated Veneer Lumber
    • OmniClass-nummer23-13 35 19 15 17
    • OmniClass-tittelEngineered Wood Products
    • CSI UniFormat II kodeC10
    • CSI UniFormat II tittelINTERIOR CONSTRUCTION