Emerge Ripple
Emerge Ripple
Emerge Ripple
Emerge Ripple
Emerge Ripple
    Bolon

    Emerge Ripple

    Slight creases and ruffles on the surface of a body of water. Grey or beige, or perhaps a captivating ripple of both? This ever-changing surprise in the collection is a new neutral in constant motion.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Spesifikasjon
    • ROLLS

      ARTICLE NUMBER112000
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM2,9 kg/m²
      THICKNESS MM2,4 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  112012
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM3,9 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    Tekniske spesifikasjoner
    • Unik ref.emerge-ripple
    • ProduktfamilieFlooring
    • ProduktgruppeEmerge
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-01-11
    • Utgavenummer1
    Relatert
    • HovedmaterialeVinyl
    • Designet iSverige
    • Produsert iSverige
    Klassifisering
    • BIMobject kategoriGulv - Vinyl
    • IFC-klassifiseringFloor