Graphic Herringbone Black
Graphic Herringbone Black
Graphic Herringbone Black
Graphic Herringbone Black
Graphic Herringbone Black
    Bolon

    Graphic Herringbone Black

    Premium cool black with a hint of natural wood, in herringbone – A pattern so iconic it needs no introduction. If you’re looking for a timeless classic then look no further.

    Graphic is a collection of four refined patterns in various elegant and timeless colours. True classics that are never ordinary. The collection is ideal for high-end interiors requiring both sophistication and durability against wear and tear.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    Spesifikasjon
    • ROLLS

      ARTICLE NUMBER103230
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,3 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1

    Tekniske spesifikasjoner
    • Unik ref.Graphic-herringbone-black
    • ProduktfamilieFlooring
    • ProduktgruppeGraphic
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2016-06-15
    • Utgavenummer1
    Relatert
    • HovedmaterialeVinyl
    • Designet iSverige
    • Produsert iSverige
    Klassifisering
    • BIMobject kategoriGulv - Vinyl
    • IFC-klassifiseringFloor
    • UNSPSC-navnCarpeting
    • UNSPSC-kode30161701
    • Uniclass 2015 kodePr_35_57_11
    • Uniclass 2015 beskrivelseCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 kode09 68 00
    • CSI MasterFormat 2014 tittelCarpeting
    • OmniClass-nummer23-15 17 17
    • OmniClass-tittelCarpet Flooring
    • CSI UniFormat II kodeB1010
    • CSI UniFormat II tittelFloor Construction