DZR Brass Double Check Valve WRAS 30766, 30767, 30768
Brymec

DZR Brass Double Check Valve WRAS 30766, 30767, 30768

DZR Brass Double Check Valve

  • DZR Brass body with Compression Ends for copper pipework systems
  • Available in 15, 22 & 28mm
  • WRAS Approved

Spesifikasjon
  • Pipe Size: 15, 22, 28mm

    Body Material: HPb59-T

    Notes: For further information please contact Brymec Technical Dept.

    Type: Check valve

    Maximum Working Pressure: PN10

    Operating Temperature Range: -10 ~ +85 degC

    Valves manufactured to BS6282-1

    Compression connections comply with EN1254-2

    WRAS approved

Tekniske spesifikasjoner
  • Unik ref.30766_30767_30768_DZR_Brass_Double_Check_Valve_WRAS
  • ProduktfamilieVNB - Valves & Brassware
  • ProduktgruppeNRV Non Return & Check Valves
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-07-16
  • Utgavenummer1
Relatert
  • Hovedmaterialemessingprodukter
  • Sekundært materialeMetall
  • Designet iStorbritannia
  • Produsert iKina
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler
  • IFC-klassifiseringVentil
  • Uniclass 2015 kodePr_65_54_40_13
  • Uniclass 2015 beskrivelseCheck valves
  • CSI MasterFormat 2014 kode40 05 65.29
  • CSI MasterFormat 2014 tittelDouble-Disk Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-tittelCheck Valves