CTX Series Automatic Transfer Switch
CTX Series Automatic Transfer Switch
CTX Series Automatic Transfer Switch

    CTX Series Automatic Transfer Switch

    Cat® CTX Series switches are built for residential and light commercial applications requiring the dependability and ease of operation found in a power contactor switch. 

    Voltage sensing and system control is performed via a state-of-the-art MX-60 microcontroller located on the cabinet door.

    Spesifikasjon
    • Specification

      • Rating Range    40-400A
      • Switch Type       Contactor Based
      • MX-60 control panel
      • Designed for emergency and standby applications
      • Electrically operated, mechanically held
      • 2, 3 or 4 poles configurations 
      • Double throw, mechanically interlocked contactor mechanism

      Features and Benefits

      • UL 1008 listed at 480 VAC
      • CSA certified at 600 VAC (200-225 amp – 480V)
      • IEC listed at 480V
      • Seismic compliance to IEEE-693-2005 and IBC-2003
      • Available in Open type, NEMA 1 or NEMA 3R enclosures
      • Control includes:
        • Undervoltage sensing
        • Voltage and frequency sensing of the generator source
        • Time delay engine start
        • Time delay utility stabilization/retransfer to utility
        • Time delay engine cool down
    Tekniske spesifikasjoner
    • Unik ref.ATS_CTX
    • ProduktfamiliePower distribution
    • ProduktgruppeAutomatic transfer switches
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2017-12-24
    • Utgavenummer1
    Relatert
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriBygg - Power Generation & Light
    • IFC-klassifiseringSvitsjeenhet
    • UNSPSC-navnSwitchgear systems
    • UNSPSC-kode39121105
    • Uniclass 2015 kodePr_60_70_48_05
    • Uniclass 2015 beskrivelseAutomatic transfer switching equipment (TSE)
    • CSI MasterFormat 2014 kode26 36 23
    • CSI MasterFormat 2014 tittelAutomatic Transfer Switches
    • OmniClass-nummer23-35 37 11
    • OmniClass-tittelAutomatic Transfer Switches
    • CSI UniFormat II kodeD50
    • CSI UniFormat II tittelELECTRICAL