Ceramic board TABLERO 80
Ceramic board TABLERO 80
Ceramic board TABLERO 80

    Ceramic board TABLERO 80

    4 cm thick, large format, clay roofing board with tongue-and-groove joints. Used in roofs, increasing of surfaces, lining of pillars, etc. It comes in straight or bevelled finish at its ends. Its denomination can be "MACHIHEMBRADO", "BISEL" or "BARDO.
    Spesifikasjon
    • Clay roofing board. Name: TABLERO 80. Flexion resistance ≥ 123 daN. Flatness ≤ 5 mm. Minimum mass 7.400 gr. Measurements (mm) 800 x 40 x 300 mm. 4,17 units m2.
    Tekniske spesifikasjoner
    • Unik ref.TABLERO_80
    • ProduktfamilieBuilding materials
    • ProduktgruppeBricks
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2019-02-04
    • Utgavenummer1
    • Høyde (mm)40
    • Bredde (mm)300
    • Dybde (mm)800
    Relatert
    • Hovedmaterialekeramikk
    • Designet iSpania
    • Produsert iSpania
    • Nettovekt (kg)7.5
    Klassifisering
    • BIMobject kategoriBygg - Tak
    • IFC-klassifiseringTak
    • UNSPSC-navnPanelboards
    • UNSPSC-kode39121103
    • Uniclass 2015 kodePr_25_71
    • Uniclass 2015 beskrivelseRigid board, panel and sheet products
    • CSI MasterFormat 2014 kode07 41 00
    • CSI MasterFormat 2014 tittelRoof Panels
    • OmniClass-nummer23-13 19 00
    • OmniClass-tittelSheets, Boards, and Slabs
    • CSI UniFormat II kodeB1020
    • CSI UniFormat II tittelRoof Construction