Face Brick Clinker Ceres Grey

Face Brick Clinker Ceres Grey

The klinker Ceres grey brick is a multicolour brick in white and grey colours. Their white and grey colours makes this brick perfect for modern architechtural trends. It´s fired at high temperature (1.300ºC), obtaining a water absorption less than 6%. we have this brick available smooth and textured.
Spesifikasjon
  • Highest quality face brick. Water Absorption ≤ 6 %. Compressive Strenght ≥ 40 N/mm2. Durability against freeze-thaw : F2 (80). Available in different sizes (mm) : 236x113x48.
Tekniske spesifikasjoner
  • Unik ref.CERES-GREY
  • ProduktfamilieFace Brick
  • ProduktgruppeClinker
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2020-03-30
  • Utgavenummer1
  • Høyde (mm)48
  • Bredde (mm)236
  • Dybde (mm)112
Lenker
Relatert
  • HovedmaterialeBrick
  • Designet iSpania
  • Produsert iSpania
  • Nettovekt (kg)1.7
Klassifisering
  • BIMobject kategoriByggematerialer - Murverk
  • IFC-klassifiseringVegg
  • UNSPSC-navnCeramic bricks
  • UNSPSC-kode30131602
  • Uniclass 2015 kodePr_20_93_52_15
  • Uniclass 2015 beskrivelseClay bricks
  • CSI MasterFormat 2014 kode04 21 13
  • CSI MasterFormat 2014 tittelBrick Masonry
  • OmniClass-nummer23-13 21 19 13
  • OmniClass-tittelFace Bricks
  • CSI UniFormat II kodeB2010
  • CSI UniFormat II tittelExterior Walls