Pemsa Rejiband Wire Mesh Cable Tray
Pemsa Rejiband Wire Mesh Cable Tray
    Arkivert

    Pemsa Rejiband Wire Mesh Cable Tray

    The Pemsa® Rejiband® Wire Mesh Cable Tray is a complete, easy-to-install pathway solution that can be supported from the wall, ceiling, floor or from the tops of CPI Rack and Cabinet Systems. 

    Spesifikasjon
    • The Pemsa® Rejiband® Wire Mesh Cable Tray is a complete, easy-to-install pathway solution that can be supported from the wall, ceiling, floor or from the tops of CPI Rack and Cabinet Systems. The Pemsa Rejiband Wire Mesh Tray features a unique construction with a rounded safety edge along the top of each wire that protects installers and cables from getting cut. For corrosion resistance in wet environments, the proprietary BLACK C8® finish option meets resistance class IEC 61537 Class C8, while retaining the ease of bonding properties of traditional zinc-plated tray. Features and benefits:

      • Increased safety—Unique construction ensures the tops of trays are rounded and smooth to protect installers and cables from cuts.
      • Flexible pathway—Tray can be cut and formed into turns and transitions using standard splices, simplifying design and components selection.
      • Fast installation—A range of fast-connecting splices and supports speedy assembly and installation.
      • Electrical continuity—Zinc plating allows bonding through splice connections for electrical continuity.
      • High corrosion resistance—The BLACK C8 finish option meets resistance class IEC 61537 Class C8, delivering corrosion resistance almost equivalent to stainless steel. Electrogalvanised finish is also available
      • Wide range of accessories—Allows quick interface with electrical fittings and superior support when transitioning network cables.
      • Available in two heights and six widths
      • Sold individually in 10’ (3 m) lengths
    Tekniske spesifikasjoner
    • Unik ref.Pemsa-Rejiband-Wire-Mesh-Cable-Tray
    • ProduktfamilieComputer Network Equipment
    • ProduktgruppeCable Pathway
    • TypeDigital Inventory (Products)
    • Utgivelsesdato2020-01-14
    • Utgavenummer1
    Relatert
    • HovedmaterialeKarbonstål
    • Sekundært materialePowder Coatings
    • Designet iUSA
    • Produsert iUSA
    Klassifisering
    • BIMobject kategoriElektronikk - Nettverk
    • Uniclass 2015 kodePr_65_70_11_17
    • Uniclass 2015 beskrivelseCable trays
    • CSI MasterFormat 2014 kode27 05 36
    • CSI MasterFormat 2014 tittelCable Trays for Communications Systems
    • OmniClass-nummer23-37 11 13
    • OmniClass-tittelCommunication Cable Trays
    • CSI UniFormat II kodeD5090
    • CSI UniFormat II tittelOther Electrical Systems