PUMP UNITS
Comparato

PUMP UNITS

Pump groups can supply the right flow and suitable head to the heat-transfer fluid in hydraulic systems. The group has a high-efficiency pump, inlet and inlet and outlet thermometers, interception valves on system and pump inlet sides, shell insulation. Inlet and outlet can be easily inverted in all version.

Pump units are available in direct version (without inlet temperature check) fixd point mixed and modulating mixed.

Spesifikasjon
  • Nominal Diameter: DN25

    Maximum pressure: PN6

    Maximum temperature: 90°C

    Minimum temperature: 5°C

    Fluid: water max. glycol 30%

    Plant side hydraulic connection: G1" F

    Boiler /manifolds side hydraulic connections: G1" M

    Interaxis 125 mm

Tekniske spesifikasjoner
  • Unik ref.PUMP-UNITS
  • ProduktfamilieDistribution system
  • ProduktgruppePUMP UNITS
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-10-29
  • Utgavenummer1
Relatert
  • Hovedmaterialemessing
  • Sekundært materialeKobber
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriRørsystem - VVS / rørleggerarbeid
  • Uniclass 2015 kodeSs_55_70
  • Uniclass 2015 beskrivelseWater distribution and supply systems
  • CSI MasterFormat 2014 kode22 00 00
  • CSI MasterFormat 2014 tittelPlumbing
  • OmniClass-nummer23-31 00 00
  • OmniClass-tittelPlumbing Specific Products and Equipment
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING