WaveLinx Area Hub
WaveLinx Area Hub
WaveLinx Area Hub
WaveLinx Area Hub

    WaveLinx Area Hub

    The WaveLinx Area Hub is an IP-to-CAT bridge connecting CAT devices to the WaveLinx Area Controller. The device is an integral component of the communication backbone in the topology of a connected space. The Area Hub has 8 RJ45 ports into which areas of daisy-chained WaveLinx CAT devices can connect. The device acts as a router, allowing data exchange between the CAT devices and the WaveLinx Area Controller.
    Spesifikasjon
      • Connects up to 8 WaveLinx CAT local areas to WAC
      • Converts proprietary network signal to ethernet signal
      • PoE powered
      • Auto assigned IP address when connected with DHCP server
      • Plenum Rated
      • LED indicator lights to assess the network connection status
    Tekniske spesifikasjoner
    • Unik ref.cooper-controls-wah-c-poe-id
    • ProduktfamilieControls
    • ProduktgruppeWaveLinx
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2024-02-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriElektrisk - Adgangskontroll