Lumiere Boca 650

Lumiere Boca 650

The Boca 650 is a tiny 3 5/8" diameter inground luminaire for use in concrete, brick, stone or dirt. The luminaire is available as a fixed uplight or marker light patterned with single, dual or quadruple openings. The non-adjustable beam provides a crisp, white light source for grazing or marking in constricted areas. Available in LED or Halogen (MR11 or T3 bi-pin lamp). LED is available in two wattages, four color temperatures and three different beam spread distributions.
Tekniske spesifikasjoner
  • Unik ref.cooperlighting-boca-650
  • ProduktfamilieBuried Uplights
  • ProduktgruppeLumiere Inground
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2022-01-07
  • Utgavenummer1
Klassifisering
  • BIMobject kategoriBelysning - Utendørs
  • OmniClass-nummer23-35 47 11
  • OmniClass-tittelLighting Fixtures