Metalux MicroBay Linear
Metalux MicroBay Linear
Metalux MicroBay Linear
Metalux MicroBay Linear
Metalux MicroBay Linear

    Metalux MicroBay Linear

    The Metalux MicroBay is a configurable LED linear lowbay that integrates precise optical designs to create a high-performance luminaire that works in multiple spaces by delivering lower lighting power densities at higher mounting heights. The MB features lumen and CCT select, performance up to 21,000 lumen, multiple distributions, integrated sensor and wireless IoT capabilities. Installed as a single light line or continuous-row system, the MicroBay is an expression of a true linear bay design for commercial, industrial, warehouse/distribution and retail applications.

    Spesifikasjon
      • Standard (SL) and High lumen/High Efficacy (HL) packages
      • General, Narrow or Wide distributions, including uplight
      • Decorative end cover and multiple finishes provide a polished look
      • Up to 21,000 lumen and 174 LPW
      • Integral factory installed controls option allows more energy savings
      • Captive lens, electrical, and channel cover assembly
      • Tool-less channel cover and electrical assembly
      • Options to meet Buy American and other domestic preference requirements
      • Full commercial offering and 5-year limited warranty
      • DLC / DLC Premium
    Tekniske spesifikasjoner
    • Unik ref.cooperlighting-metalux-microbay
    • ProduktfamilieLighting
    • ProduktgruppeMetalux
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-05-27
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - belysning