NeoRay Define Patient
NeoRay Define Patient
NeoRay Define Patient
NeoRay Define Patient
NeoRay Define Patient
NeoRay Define Patient

    NeoRay Define Patient

    The Define Patient from NeoRay brings a hospitality feel to the hospital space. Utilizing a theatrical lighting approach, the Define Patient encompasses a symmetric design providing superb illumination in critical areas while reducing shadows during examination.

    Spesifikasjon
      • Single Luminaire Installation for Patient Bed Application
      • Flexible Solution with Symmetric Integrated Adjustable Downlights
      • 4, 6, and 8 Downlight Configurations with Premium Hex Louver Option
      • 4ft and 6ft Luminaire Lengths that Fit in a 6in Grid
      • 5in Aperture with 1in Regressed Lens of Ambient Section
      • Wipedown Lens and Antimicrobial Finish Option
    Tekniske spesifikasjoner
    • Unik ref.cooperlighting-neoray-define-patient
    • ProduktfamilieLighting
    • ProduktgruppeNeo-Ray™ Define
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-02-12
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - belysning
    • OmniClass-nummer23-35 47 11
    • OmniClass-tittelLighting Fixtures