Lumark Prevail Petite Discrete
Lumark Prevail Petite Discrete

    Lumark Prevail Petite Discrete

    The Prevail Petite Discrete LED wall mount luminaire combines optical performance, energy efficiency and long-term reliability in an advanced, low-profile full cutoff design. Utilizing the latest LED technology, the Prevail Petite Discrete luminaire delivers unparalleled uniformity resulting in greater installation spacing. The surface mount drop door facilitates ease of installation onto exterior walls with recessed or surface wiring. With energy savings greater than 85%, the Prevail Petite Discrete fixture replaces 70W-250W metal halide equivalents making it ideal for building entrances, loading docks, and perimeter lighting for pedestrian pathways.
    Tekniske spesifikasjoner
    • Unik ref.cooperlighting-prevail-petite-discrete-wall-surface
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-04-22
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriBelysning - Veggmontert
    • OmniClass-nummer23-35 47 11
    • OmniClass-tittelLighting Fixtures