GIULY
GIULY
    Cordivari

    GIULY

    The GIULY radiator, designed by Mariano Moroni, is an Extraslim design radiator ideal for the bathroom and beyond. The designer drew inspiration from the automotive industry by imagining a horizontally transposed grille. The ergonomics of this radiator make it an extraordinary towel rail capable of enhancing efficiency, thanks to the thermostatic control placed in front position and perfectly integrated with the design of the radiator.

    The valves, as well as the fasteners, are totally concealed, for a minimal, neat and clean design, able to enhance the most refined environments.

    Spesifikasjon
    • FIXING KIT:

      Brackets, airvent, hexagonal tool, plugs and screws suitable for use on compact or hollow brick, installation notice.

      The fixing kit is compliant with VDI 6036 norm, class 4.

      VALVE KIT INCLUDES:

      - Polished valves kit and thermostatic head

      - Fittings for copper pipe (Ø 12/14/15)

      - Fittings for multilayer pipe (Ø 16 x2)

      PACKAGING:

      The radiator is protected by a film in polyethylene and with a carton box.

      Use and maintenance notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy. (Certificate DIN 55900-1,-2).

      Thermal outputs certified in accredited laboratories in compliance with European norm EN442.

      COLORS:

      Radiators and accessories: standard white R01 color.

      For other colors see color chart.

    Tekniske spesifikasjoner
    • Unik ref.giuly
    • ProduktfamilieExtraslim
    • ProduktgruppeRadiators
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-07-16
    • Utgavenummer1
    Relatert
    • HovedmaterialeMild Steel
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriVVS - Varmeelementer
    • IFC-klassifiseringRomvarme
    • Uniclass 2015 kodeTE_70_10_20_80
    • Uniclass 2015 beskrivelseSpace heaters
    • CSI MasterFormat 2014 kode23 00 00
    • CSI MasterFormat 2014 tittelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-tittelHVAC Heating Units