LOLA HORIZONTAL
LOLA HORIZONTAL
LOLA HORIZONTAL
    Cordivari

    LOLA HORIZONTAL

    The LOLA radiator is the icon par excellence of the designer stainless steel radiator for bathrooms. Well-being and relaxation take shape through the attractive and soft lines of LOLA, which is available in polished, satin and décor stainless steel versions.

    The play of light and reflections that glide through the radiant surfaces of the design radiator provide an atmosphere of comfort and well-being. LOLA radiator is a timeless classic in the world's most elegant bathrooms, ideal for furnishing and providing comfort in both classic and modern environments.

    Spesifikasjon
    • MATERIAL: Vertical collectors in satin stainless steel with ø of 38 mm. Curved heating elements in satin stainless steel 30x10 mm. FIXING KIT: Brackets, airvent, hexagonal tool, plugs and screws for mounting suitable for use on compact or hollow brick, user notice. The kit is certified from TÜV in compliance with VDI 6036-class 4. PACKAGING: The radiator is protected by a recyclable film in polyethylene and with a carton box. User notice included. FEATURES: It is totally made in stainless steel with an unalterable finishing guaranteed during the years. Thermal outputs certified in accredited laboratories in compliance with European norm EN442.
    Tekniske spesifikasjoner
    • Unik ref.lola-horizontal
    • ProduktfamilieInox_Lola-horizontal
    • ProduktgruppeRadiator
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2019-04-11
    • Utgavenummer1
    • Høyde (mm)570
    • Bredde (mm)1516
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriVVS - Varmeelementer
    • IFC-klassifiseringRomvarme
    • UNSPSC-navnSpace heaters
    • UNSPSC-kode40101819
    • Uniclass 2015 kodeTE_70_10_20_80
    • Uniclass 2015 beskrivelseSpace heaters
    • CSI MasterFormat 2014 kode23 00 00
    • CSI MasterFormat 2014 tittelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-tittelHVAC Heating Units
    • CSI UniFormat II kodeD3020
    • CSI UniFormat II tittelHeat Generating Systems