TORRINI PER AREAZIONE CONTINUA
TORRINI PER AREAZIONE CONTINUA
TORRINI PER AREAZIONE CONTINUA

    TORRINI PER AREAZIONE CONTINUA

    Designed for environments where continuous natural ventilation is required, (for example ATEX environments), without the risk of water infiltration, the continuous ventilation towers are made with a supporting structure in natural aluminum tubular and fixed fins for permanent ventilation. Of varying height, the turrets can be supplied with anti-insect net, in monobloc modulki or modular modules for forometries of considerable length. COVERLUX or COVERPLUS dome or skylight can be installed to cover the device
    Spesifikasjon
    • Nozzles for continuous ventilation made with natural aluminum tubular bearing structure and fixed fins for continuous ventilation. Of varying height, the towers can be supplied with anti-insect net. COVERLUX or COVERPLUS dome or skylight can be installed to cover the device
    Tekniske spesifikasjoner
    • Unik ref.TORRINI-PER-AREAZIONE-CONTINUA
    • ProduktfamilieOpening system
    • ProduktgruppeContinuous ventilation
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2020-07-20
    • Utgavenummer1
    Relatert
    • HovedmaterialeAluminium
    • Sekundært materialepolykarbonat
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriVinduer - Skylights
    • IFC-klassifiseringVindue
    • UNSPSC-navnSkylights
    • UNSPSC-kode301718
    • Uniclass 2015 kodePr_30_59_72_77
    • Uniclass 2015 beskrivelseSkylights
    • CSI MasterFormat 2014 kode08 60 00
    • CSI MasterFormat 2014 tittelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-tittelSkylights