Ventilation Fans: HEYLO - VORTEX
Cramo

Ventilation Fans: HEYLO - VORTEX

VENTILATION FAN, ≤4000 M3/H

The Heylo fan Vortex 3000 brings the air in motion, whereby the construction fan starts the ventilation and drying process even in the rear corners. This construction fan weighs only 15 kg and is therefore easy to transport. Up to 38 m long hoses can be connected to the Vortex 3000 construction fan, which can also transport fresh air to the most remote rooms and extract used air from it. The practical 3-way distributor makes it even easier to ventilate. To remove dust, it is possible to connect an M-class dustbag.

Spesifikasjon
  • Length x Width x Height (mm) - 480 x 400 x 490

    • Rated Voltage - 230V
    • Rated power - 490W
    • Max flow - 3600m³/h
Tekniske spesifikasjoner
  • Unik ref.HEYLOVORTEX
  • ProduktfamilieHeaters - Ventilation
  • ProduktgruppeVentilation Fans
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2021-10-27
  • Utgavenummer1
Lenker
Klassifisering
  • BIMobject kategoriBygg - Annet
  • IFC-klassifiseringObjekt

Tilgjengelighet etter region

Europa