Diesel Generator, China, QSX15, 550 kVA, 50hz
Cummins

Diesel Generator, China, QSX15, 550 kVA, 50hz

4.8 av 5 stjerner4.8(5 anmeldelser)

PLEASE CLICK THE DOWNLOAD BUTTON BELOW TO SEE ALL FILE TYPES AND CONFIGURATIONS AVAILABLE FOR DOWNLOAD.

This Cummins® Power Generation commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for stationary standby and prime power.

Cummins® heavy-duty engine - Rugged 4-cycleindustrial diesel delivers reliable power, low emissions and fast response to load changes.

Optional permanent magnet generator (PMG) - Offers enhanced motor starting and fault clearing short circuit capability.

Alternator - Low reactance 2/3 pitch windings; low waveform distortion with non-linear loads, fault clearing short-circuits capability, and class H insulation.

Cooling system - Standard integral set-mounted radiator system, designed and tested for rated ambient temperatures, simplifies facility design requirements for rejected heat.

Control system – The PowerCommand® electronic control is standard equipment and provides total genset system integration, including auto remote start/stop, precise frequency and voltage regulation, alarm and status message display, AmpSentry protection and output metering.

Enclosures - Optional weather-protective and sound-attenuated enclosures.

Warranty and service - Backed by a comprehensive warranty and worldwide distributor network.

Spesifikasjon
  • Generator ModelHzPrime kVA/kWStandby kVA/kWRatingFuel Type
    C550D5E50500/400550/440550Diesel
Tekniske spesifikasjoner
  • Unik ref.diesel-generator-china-qsx15-550-kva-50hz
  • ProduktfamilieElectricity Generation Units
  • ProduktgruppeDiesel Generator Sets
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-05-06
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeStål
  • Designet iKina
  • Produsert iKina
Klassifisering
  • BIMobject kategoriElektrisk - Distribusjon
  • IFC-klassifiseringElektrisk generator
  • ETIM-kodeEC002823
  • ETIM-navnPower generator
  • Uniclass 2015 kodePr_60_70_65_34
  • Uniclass 2015 beskrivelseGenerator sets
  • CSI MasterFormat 2014 kode26 32 13.13
  • CSI MasterFormat 2014 tittelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-tittelDiesel Generator Sets