TruClose Regular
TruClose Regular
TruClose Regular
TruClose Regular

    TruClose Regular

    TruClose® Safety Gate Hinges are the world's most trusted child safety gate hinges. These polymer hinges were devised to overcome all the problems associated with conventional gate hinges – rust, binding, sagging and staining. The engineering-grade polymers and a stainless-steel closing springs deliver hinges designed to last a lifetime. Due to a high degree of safety and reliability, TruClose hinges are ideal for child safety gates around swimming pools*, childcare centers, schools, homes, playgrounds and hotels/resorts. TruClose REGULAR hinge models are ideal for most square-posted gates weighing up to 30kg. TruClose hinges are quick and easy to install and to adjust for self-closing speed. They come standard with Black trim covers, which means there are no visible fasteners. Optional Polished or Chrome metallic trim covers are also available. The TruClose® REGULAR hinges come in a range of other options, including models with side-fixing legs (to assist speedy installation and extra fixing strength) and a MiniMulti version offering 3-way adjustment (vertical, horizontal and tension adjustment) in square- and round-post versions. D&D has sold millions of these award-winning TruClose® Safety Gate Hinges worldwide. * When installing TruClose® hinges to a swimming pool gate always confirm any safety requirements with your local Council or safety authorities to ensure compliance.
    Spesifikasjon
    • Adjustable, self closing hinges for pool & safety gates

      • For pool and safety gates install a hinge safety cap (optional)
      • Quick and easy to install
      • Self-closes gates up 66 lb (30kg)
      • Won’t rust, bind, sag or stain
      • Simple, adjustable closing tension (from either end of hinge)
      • Super-strong polymer and stainless steel construction
      • UV-stabilized and self-lubricating durability
      • Decorative trim covers available (no visible fasteners)
      • Optional 2 side-fixing legs for faster alignment & added strength

    Tekniske spesifikasjoner
    • Unik ref.TruClose-Regular-TCA1L2S3BT
    • ProduktfamilieGate Hinges
    • ProduktgruppeHinges
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-06-14
    • Utgavenummer1
    Klassifisering
    • BIMobject kategoriLandskapsutforming - Porter