BAJ2 Downspout in noisy premises
Danosa

BAJ2 Downspout in noisy premises

Downpout in noisy premises: Thermo-acoustic insulation: High density acoustic membrane with cotton ADVANTAGES: - It avoids premises noise come into the downspout. - It buffers inside noise of the downspout due to mass-spring-mass system. - It improves acoustic quality decreasing downspout noise in 20 dBA. - It gives elasticity to the system avoiding estructural noises. - It isolates the piping. USES: - Engine rooms. - Comercial premises: bakeries, workshops - Daytime shift premises: coffee shops, restaurants, pubs... - Nightime shift premises: restaurants, pubs... - Music premises: pubs, karaokes, nightclubs, wedding and party rooms... - Concert halls, theatres and music schools - Radio studios
Spesifikasjon
  • TECHNICAL PRESCRIPTIONS: - Function: Low frecuency thermoacoustic insulation - Product: ACUSTIDAN - Description: multi-layer panel made of a high density bitumen based membrane and a porous textile layer. - Property: Insert Loss, IL (total solution) - Value: more than 20 dB
Tekniske spesifikasjoner
  • Unik ref.baj2
  • ProduktfamilieAcoustic Insulation
  • ProduktgruppeInstallations
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-03-10
  • Utgavenummer1
Relatert
  • HovedmaterialeAsphalt
  • Sekundært materialeUll
  • Designet iSpania
  • Produsert iSpania
Klassifisering
  • BIMobject kategoriByggematerialer - Akustiske Plater og tilbehør
  • IFC-klassifiseringBygnings element fullmakt
  • Uniclass 2015 kodePr_65_67_78_02
  • Uniclass 2015 beskrivelseAcoustic duct linings
  • CSI MasterFormat 2014 kode09 81 00
  • CSI MasterFormat 2014 tittelAcoustic Insulation
  • OmniClass-nummer23-21 25 13 11
  • OmniClass-tittelAcoustical Shells
  • CSI UniFormat II kodeD20
  • CSI UniFormat II tittelPLUMBING