dassoXTR Epic Cognac Finished Lumber 205mm
dassoXTR Epic Cognac Finished Lumber 205mm
dassoXTR Epic Cognac Finished Lumber 205mm
dassoXTR Epic Cognac Finished Lumber 205mm

    dassoXTR Epic Cognac Finished Lumber 205mm

    dassoXTR Epic Cognac Lumber and Panel is a high-quality bamboo product that offers exceptional durability and performance for a variety of applications. It is especially suitable for making outdoor furniture that can maintain its lasting beauty for many years. Additionally, it is available in a variety of sizes to accommodate different project requirements.

    Spesifikasjon
    • Material: Bamboo Species: Moso Bamboo Color: Cognac Size:1860mm*205mm*20mm Construction: Strand Face/bottom milling: Smooth/Smooth faces Sq.m. Per Bundle:47.66 Sq.m.Per Pallet: 857.93 Pre-primed: Yes - WOCA oil Finishes: Pre-primed - with Natural Oil Keywords: cladding, waterproof siding, clad, exterior cladding,commercial cladding, commercial siding
    Tekniske spesifikasjoner
    • Unik ref.EL20-205-6FT-PAC-Bamboo-Lumber
    • ProduktfamiliedassoXTR Bamboo Epic Cognac (dassoCTECH Technology)
    • ProduktgruppedassoCTECH Fused Bamboo Lumber
    • TypeByggemateriale
    • Utgivelsesdato2023-08-17
    • Utgavenummer1
    • Høyde (mm)20
    • Bredde (mm)205
    • Dybde (mm)1860
    Relatert
    • HovedmaterialeBambus
    • Designet iKina
    • Produsert iKina
    • Nettovekt (kg)9.2
    Klassifisering
    • BIMobject kategoriByggematerialer - Tre
    • IFC-klassifiseringBygningselement
    • CSI MasterFormat 2014 kode06 71 13
    • CSI MasterFormat 2014 tittelComposite Lumber

    Tilgjengelighet etter region

    Europa Asia Afrika Sør Amerika Oceania