Eridan, Granite sink, 1-bowl with drainer
Eridan, Granite sink, 1-bowl with drainer
    Deante

    Eridan, Granite sink, 1-bowl with drainer

    Deante granite sink was made of the highest quality natural granite composite. It is not without reason that it has a 18-year manufacturer's warranty. It is characterized by impact resistance, high temperature and violent scales, according to the European standard PN-EN 13310. The elegant surface does not discolor and does not lose gloss. Perfectly flown with wooden and stone tops. A practical, 1-chamber sink with a drainer is a perfect solution in small kitchens and studio houses with an annex. At the same time, the dryer function, the profiled surface efficiently discharges water flowing from vessels or washed food.
    Spesifikasjon
    • SINK
      Finish: nero
      Surface type: matte
      Material: granite
      Installation method: inset
      Number of bowls: 1
      Minimum cabinet width [mm]: 600
      Width [mm]: 520
      Length [mm]: 1000
      Height [mm]: 203
      Bowl depth [mm]: 190
      Cut-out Length [mm]: 980
      Cut-out Width [mm]: 500
      Reversible: yes
      Equipped with accessories: yes
      Drain diameter: 3.5''
      Number of holes: 2
      Number of pre-drilled holes: 0
      WASTE KIT
      Finish: steel
      Plug type: automatic
      Low siphon/ Space saver: yes
      Telescopic siphon: yes
      possibility to connect a dishwasher/ washing machine: yes
    Tekniske spesifikasjoner
    • Unik ref.ZQE_N713
    • ProduktfamilieKitchen
    • ProduktgruppeSinks
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-04-25
    • Utgavenummer1
    Relatert
    • HovedmaterialeComposite
    Klassifisering
    • BIMobject kategoriKjøkken - Servanter