CARGO - CHANDELIER 3 PETIT
CARGO - CHANDELIER 3 PETIT
CARGO - CHANDELIER 3 PETIT
CARGO - CHANDELIER 3 PETIT
CARGO - CHANDELIER 3 PETIT

    CARGO - CHANDELIER 3 PETIT

    Like a luminous sculpture inspired by ocean liner funnels, the Petit Cargo chandelier enhances your space with elegance and purity. This small, graphic and modern chandelier is ideal for dressing up and decorating your interiors. It comprises three conical shades and two cylinders in diffused white fabric with black edging and trim, and a black lacquered cylinder, as well as a black textile electrical cord. Cargo Chandeliers are available in three shade sizes, to suit different ceiling heights.

    Spesifikasjon
    • Design: Hervé Langlais

      3 Standard finishes available / Custom made colors possible

      Dimensions : L.60 x l.60 x H.270cm / L.23.6’’ x l.23.6’’ x H.106.3’’
      Materials :
      Fabric or lacquered pvc, lacquered steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220/240 50-60Hz  -  100-127 V 50/60 Hz
      Socket : E27
      Bulb : 3 X Max 8 W LED equiv 60 W - Not included
      Type of bulb : LED globe

      USA / CANADA
      Tension (V) : 100-127 V / 60Hz
      Socket : E26
      Bulb : 3 X Max 8W LED - Not included
      Type of bulb : LED globe


    Tekniske spesifikasjoner
    • Unik ref.petit-cargo-chandelier-3
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-07-21
    • Utgavenummer1
    • Høyde (mm)2700
    • Bredde (mm)600
    • Dybde (mm)600
    Relatert
    • Hovedmaterialetekstil
    • Sekundært materialeStål
    • Designet iFrankrike
    • Produsert iFrankrike
    • Nettovekt (kg)3.9
    Klassifisering
    • BIMobject kategoriBelysning - Lysekrone
    • IFC-klassifiseringlysarmaturen

    Tilgjengelighet etter region

    Europa Oceania Nord Amerika