Full Height Pedestrian Security Gate Kentaur FGE-M01
Full Height Pedestrian Security Gate Kentaur FGE-M01
Full Height Pedestrian Security Gate Kentaur FGE-M01
Full Height Pedestrian Security Gate Kentaur FGE-M01
    dormakaba

    Full Height Pedestrian Security Gate Kentaur FGE-M01

    4.4 av 5 stjerner4.4(9 anmeldelser)


    Full-height gate for the passage of persons and material handling.

    Features and benefits:

    Reliable personal safety with end point locking.
    Modular combination of crossbars, roofs and guiding elements.
    Minimal power consumption.
    Adjustable access can be freely set in the event of power failure.
    Can be used under the most varied environmental conditions.


    Function: Power Assist—Power-assisted motion; servo-positioning drive/
    electronically controlled in both directions (behavior in event of
    power failure can be selected for each direction: free or blocked).

    Finish Steel and aluminum parts: additional plastic coating according to RA

    dormakaba - www.dormakaba.com

    Tekniske spesifikasjoner
    • Unik ref.kentaur-fge-m01
    • ProduktfamilieKentaur Full-Height Turnstiles
    • ProduktgruppeKentaur Full-Height Turnstiles
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-06-21
    • Utgavenummer1
    Relatert
    • HovedmaterialeStål
    Klassifisering
    • BIMobject kategoriDører - Sikkerhet
    • IFC-klassifiseringdør
    • UNSPSC-navnSecurity or access control systems
    • UNSPSC-kode46171619
    • Uniclass 2015 kodeSs_75_40_02
    • Uniclass 2015 beskrivelseAccess control systems
    • CSI MasterFormat 2014 kode08 74 00
    • CSI MasterFormat 2014 tittelAccess Control Hardware
    • OmniClass-nummer23-29 13 23
    • OmniClass-tittelAccess Control Turnstiles
    • CSI UniFormat II kodeD5030
    • CSI UniFormat II tittelCommunications & Security

    Tilgjengelighet etter region

    Europa Asia Afrika Sør Amerika Oceania