Supro - Breatheable Roof Underlay

Supro - Breatheable Roof Underlay

Reinforced breathable roof underlay for use in all supported and unsupported pitched roof applications, including warm, hybrid and cold roofs. Also suitable for Scottish sarking board systems, low pitched metal roofs as well as wall and floor applications. Roll sizes: 1 x 50 m and 1.5 x 50 m. Horizontal lap: 150 mm. Vertical lap: 300 mm.
Tekniske spesifikasjoner
  • Unik ref.Supro
  • ProduktfamilieBuilding Envelope Solutions
  • ProduktgruppeWater Resistant Membrane
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-03-19
  • Utgavenummer1
Relatert
  • Hovedmaterialepolyetylen
  • Sekundært materialepolypropylen
  • Designet iStorbritannia
  • Produsert iLuxemburg
Klassifisering
  • BIMobject kategoriByggematerialer - Vanntetting
  • IFC-klassifiseringObjekt
  • Uniclass 2015 kodePr_25_57_51
  • Uniclass 2015 beskrivelseMembranes, liners, flexible sheets and fabrics