D-Code Toilet seat White  490x361x43 mm - 006039
D-Code Toilet seat White  490x361x43 mm - 006039
D-Code Toilet seat White  490x361x43 mm - 006039
D-Code Toilet seat White  490x361x43 mm - 006039
D-Code Toilet seat White  490x361x43 mm - 006039

    D-Code Toilet seat White 490x361x43 mm - 006039

    • Drop-in installation
    • Made of high-quality Duroplast: durable, easy-care material, dust-, water- and dirt-repellent, antistatic and UV light-resistant
    • Suitable for barrier-free applications
    • The toilet seat and lid can be easily removed with just one movement, without the use of tools or push buttons - for quick and easy cleaning of the ceramic and seat
    • With slow close for gentle, silent closure of seat and lid
    Spesifikasjon
    • Duravit D-Code Toilet seat White 490x361x43 mm - 0060390000
    Tekniske spesifikasjoner
    • Unik ref.D-Code-Toilet-seat-490x361x43-mm-006039
    • ProduktfamilieToilets
    • ProduktgruppeToilet seat
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-07-20
    • Utgavenummer1
    • Høyde (mm)43
    • Bredde (mm)490
    • Dybde (mm)361
    Relatert
    • HovedmaterialeDuroplast
    • Produsert iBulgaria
    • Nettovekt (kg)2.1
    Klassifisering
    • BIMobject kategoriSanitær - Toalett-sete
    • IFC-klassifiseringmøblerings del
    • ETIM-kodeEC011196
    • ETIM-navnToilet seat
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015 kodePr_40_20_93_95
    • Uniclass 2015 beskrivelseWC seats and covers
    • CSI MasterFormat 2014 kode22 41 13.13
    • CSI MasterFormat 2014 tittelResidential Water Closets
    • OmniClass-nummer23-31 19 19 17
    • OmniClass-tittelWater Closet Seats
    • CSI UniFormat II kodeE2010
    • CSI UniFormat II tittelFixed Furnishings