GARDA MINI Railing
GARDA MINI Railing
GARDA MINI Railing
GARDA MINI Railing
    eibho

    GARDA MINI Railing

    Compact, precise, and safe. The ideal solution for parapets, walls, or balustrades, with installation from the inside and a minimal visibility profile.

    GARDA MINI is an optimized option for projects that require direct fixing to a wall or parapet, with a reduced profile and interior adjustment. Its use is particularly suitable for renovations, staircases, historic buildings, or spaces with height restrictions.

    Spesifikasjon
    • Verified structural resistance:

      • 0.8 kN/m → residential and general use
      • 1.6 kN/m → public and commercial areas
      • 2.0 kN/m → reinforced loads
      • Safety test on 2.0 kN/m → 3.0 kN/m

      Available thicknesses:

      • 8+8.2 mm / 8+8.4 mm
      • 10+10.2 mm / 10+10.4 mm

      Complies with CTE regulations – areas of use: A1, A2, B, C1, C2, C3, C4, D1, D2, E, F, G1, G2

    Tekniske spesifikasjoner
    • Unik ref.GARDA-MINI-RAILING
    • ProduktfamilieGARDA EIBHO by Aluvetro
    • ProduktgruppeGARDA MINI
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2026-02-02
    • Utgavenummer1
    Relatert
    • HovedmaterialeAluminium
    • Sekundært materialeGlass
    Klassifisering
    • BIMobject kategoriBygg - Rekkverk / Gjerde
    • IFC-klassifiseringRekkverk
    • Uniclass 2015 kodePr_25_30_36_03
    • Uniclass 2015 beskrivelseAluminium handrails
    • CSI MasterFormat 2014 kode05 52 00
    • CSI MasterFormat 2014 tittelMetal Railings
    • OmniClass-nummer23-17 25 11 11 17
    • OmniClass-tittelRailing

    Tilgjengelighet etter region

    Asia Nord Amerika Sør Amerika Europa Afrika