E2C16X20-2-18X Elkay® Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 18 Gauge Two Compartment Sink w/ 18" Left and Right Drainboards and Stainless Steel Legs
E2C16X20-2-18X Elkay® Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 18 Gauge Two Compartment Sink w/ 18" Left and Right Drainboards and Stainless Steel Legs
    Elkay

    E2C16X20-2-18X Elkay® Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 18 Gauge Two Compartment Sink w/ 18" Left and Right Drainboards and Stainless Steel Legs

    Dependabilt™ Stainless Steel 70" x 25-13/16" x 43-3/4" 18 Ga. Two comp Sink w/18" LR Drainboards+Stainless Steel Legs. Sink is manufactured from 18 gauge 300 series Stainless Steel with a #4 Finish , Center drain placement.

    Features:

    • High-quality, 18-gauge, Type 3 stainless steel.
    • 12"-deep bowls with 3/4" coved corners.
    • One set of 8" on-center faucet holes.
    • 9" backsplash with tile ledge for easy installation.
    • Includes stainless steel legs and adjustable bullet feet.
    Tekniske spesifikasjoner
    • Unik ref.E2C16X20-2-18X
    • ProduktfamilieCIS
    • ProduktgruppeDependabilt
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-08-19
    • Utgavenummer1
    • Høyde (tommer)43.75
    • Bredde (tommer)25.81
    • Dybde (tommer)70
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iUSA
    • Nettovekt (pund)68
    Klassifisering
    • BIMobject kategoriKjøkken - Servanter

    Tilgjengelighet etter region

    Nord Amerika