DLR3322103 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 10-1/8" 3-Hole Equal Double Bowl Drop-in Sink
DLR3322103 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 10-1/8" 3-Hole Equal Double Bowl Drop-in Sink
DLR3322103 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 10-1/8" 3-Hole Equal Double Bowl Drop-in Sink
    Elkay
    Arkivert

    DLR3322103 Elkay Lustertone® Classic Stainless Steel 33" x 22" x 10-1/8" 3-Hole Equal Double Bowl Drop-in Sink

    Elkay Lustertone Classic Stainless Steel 33" x 22" x 10-1/8", Equal Double Bowl Drop-in Sink
    Spesifikasjon
    • REPAIRABLE FINISH: Finish is scratch resistant to heavy-duty use. Deep scratches are repairable. Lustrous grain reflects light evenly for high shine.

      DROP-IN INSTALLATION: Sink is designed for drop-in installation to make the sink a focal point of your room.

      DOUBLE BOWLS OF EQUAL SIZE: Conveniently use bowls independently for washing, soaking, rinsing, drying and other household tasks.

      18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty.

      QUIET: Sound-deadening pad(s) minimizes sound and vibration for a quieter time at the sink.

      U-CHANNEL INSTALLATION: Mounting clips placed inside the channel before installation mean less time under the sink for an easier install.

      LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean.

      EXTRA DEEP BOWLS: High-capacity bowls offer more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters.

      MADE IN THE USA: This Elkay product is proudly made in the USA.

      DRAIN OPENING: Sink drain opening measures 3-1/2".

      DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.
    Tekniske spesifikasjoner
    • Unik ref.DLR3322103
    • ProduktfamilieSINK
    • ProduktgruppeLustertone Classic
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-08-19
    • Utgavenummer1
    • Høyde (tommer)10.12
    • Bredde (tommer)22
    Relatert
    • HovedmaterialeRustfritt stål
    • Produsert iUSA
    • Nettovekt (pund)24.75
    Klassifisering
    • BIMobject kategoriKjøkken - Servanter
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Last inn familier direkte i Revit-modellen din med ett klikk

    Få et sted for enklere tilgang til nye objekter, lagre Revit-familiene dine og samarbeid med teamet ditt.

    • Huk avArbeid direkte med BIM-objekter ved siden av Revit
    • Huk av 2 GB skylagring – lagre Revit-innholdet ditt
    • Huk av Få LCA for innebygd karbon (A1–A3) direkte fra Revit