ECTRU32179RTFBC Crosstown® 18 Gauge Stainless Steel 31-1/2" x 18-1/2" x 9" 60/40 Double Bowl Undermount Sink & Faucet Kit with Bottom Grid & Drain
ECTRU32179RTFBC Crosstown® 18 Gauge Stainless Steel 31-1/2" x 18-1/2" x 9" 60/40 Double Bowl Undermount Sink & Faucet Kit with Bottom Grid & Drain
ECTRU32179RTFBC Crosstown® 18 Gauge Stainless Steel 31-1/2" x 18-1/2" x 9" 60/40 Double Bowl Undermount Sink & Faucet Kit with Bottom Grid & Drain
ECTRU32179RTFBC Crosstown® 18 Gauge Stainless Steel 31-1/2" x 18-1/2" x 9" 60/40 Double Bowl Undermount Sink & Faucet Kit with Bottom Grid & Drain
    Elkay

    ECTRU32179RTFBC Crosstown® 18 Gauge Stainless Steel 31-1/2" x 18-1/2" x 9" 60/40 Double Bowl Undermount Sink & Faucet Kit with Bottom Grid & Drain

    Crosstown® 18 Gauge Stainless Steel 31-1/2" x 18-1/2" x 9" 60/40 Double Bowl Undermount Sink & Faucet Kit with Bottom Grid & Drain. Sink is handmade/fabricated from 18 gauge 304 Stainless Steel with a Polished Satin finish, Rear Center drain placement, and Full spray sides and bottom with Sides and Bottom pads.

    Compliance: 

    • ASME A112.19.3/CSA B45.4 
    • Faucet: ASME A112.18.1/CSA B125.1 
    • NSF Standard 61
    • NSF Standard 372(lead free) 
    • Accessory: ASME A112.18.2/CSA B125.2
    • Massachusetts MA approved
    • cUPC listed
    • IPC listed
    • NPCC listed

    Features:

    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop
    • 18-GAUGE STAINLESS STEEL: Highest quality 18-gauge thickness and Type 304 stainless steel for lasting durability, performance and lustrous beauty
    • Sound Guard®: Pads and undercoating enhance sound-deadening performance for a quieter time at the sink
    • TIGHT CORNERS: Fresh, geometric design offers straight sidewalls and a flat bottom for a modern look and more usable space; easy to clean
    • OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below
    • LARGE CAPACITY: Straight sidewalls give the sink a flat bottom and offer more usable space for stacking, soaking and washing dishes; easy to clean
    • EXTRA-DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters
    • CROSS BREAKS: Creased accent lines inside the bowl provide a professional appearance
    • DRAIN OPENING: Sink drain opening measures 3-1/2"
    • DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows
    Tekniske spesifikasjoner
    • Unik ref.ECTRU32179RTFBC
    • ProduktfamilieSINK
    • ProduktgruppeCrosstown
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-08-19
    • Utgavenummer1
    • Høyde (tommer)9
    • Bredde (tommer)18.5
    • Dybde (tommer)31.5
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iUSA
    • Nettovekt (pund)40
    Klassifisering
    • BIMobject kategoriKjøkken - Servanter

    Tilgjengelighet etter region

    Nord Amerika
    Anguilla
    Antigua og Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Cayman Islands
    Costa Rica
    Cuba
    Curaçao
    Den dominikanske republikk
    Dominica
    El Salvador
    Grenada
    Grønland
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Jomfruøyene
    Jomfruøyene
    Karibisk Nederland
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts og Nevis
    Saint Lucia
    Saint Pierre og Miquelon
    Saint Vincent og Grenadinene
    Saint-Barthélemy
    Saint-Martin
    Sint Maarten
    Trinidad og Tobago
    Turks- og Caicosøyene
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Last inn familier direkte i Revit-modellen din med ett klikk

    Få et sted for enklere tilgang til nye objekter, lagre Revit-familiene dine og samarbeid med teamet ditt.

    • Huk avArbeid direkte med BIM-objekter ved siden av Revit
    • Huk av 2 GB skylagring – lagre Revit-innholdet ditt
    • Huk av Få LCA for innebygd karbon (A1–A3) direkte fra Revit