Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
Entrance mat EMCO MARSCHALL Premium
    EMCO

    Entrance mat EMCO MARSCHALL Premium

    Rollable and hard-wearing premium entrance mat with performance insert for supported installation options. Customisable widths and walking depths available without a compensation profile. Available in any geometric shape and in the standard profile heights 12, 17 and 22 mm. All inlays are now also available in a wide version.

    Optimally designed for buildings exposed to extreme footfall, e. g. shopping centres, airports, hospitals and railway stations.

    Spesifikasjon
    • - more durable reduction inwalking noise

      - increased moisture absorption

      - increased dirt absorption

      - anti slip approved

      - stress class suitable for properties

      - approved fire certification

      - uniform design

      - compliance with emission regulations

      - manufactured using polyamide inserts

    Tekniske spesifikasjoner
    • Unik ref.emco-marschall-premium
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-10-13
    • Utgavenummer1
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    Klassifisering
    • BIMobject kategoriGulv - Entrance
    • IFC-klassifiseringFloor
    • Uniclass 2015 kodeEF_30_20
    • Uniclass 2015 beskrivelseFloors
    • OmniClass-nummer23-15 17 11 11
    • OmniClass-tittelFloor Toppings