Full right-angle lockshields for copper pipe, multi-layer, PEX, PP, PB

Full right-angle lockshields for copper pipe, multi-layer, PEX, PP, PB

The valves and lockshields are used for connection and interception of radiators, thermal convectors, and fan coil units that operate on hot or cold water, or on glycol. They can be installed on any kind of pipe: copper, galvanized steel, plastic or multi-layer tubes, using the relative seal systems.
Spesifikasjon
  • Manual right-angle lockshield for copper pipe, multi-layer, PEX, PP, PB.

    Connection:
    - To radiator: 3/8” or 1/2" M
    - To copper pipe, multi-layer, PEX, PP, PB: 24x19

    Construction:
    - Body nickel-plated brass TN UNI EN 12165 CW617N
    - Shutter in brass TN UNI EN 12164 CW614N
    - O-ring for shutter body steadyung in NBR
    - Upper O-ring for shutter steadying in EPDM
    - Cap in white ABS RAL 9003
    - Nut nickel-plated brass TN UNI EN 12165 CW617N
    - Tang nickel-plated brass TN UNI EN 12164 CW614N
    - O-ring for tang steadying in NBR
    - Collar in brass TN UNI EN 12164 CW614N

    Technical data:
    - Maximum operating pressure: 10 bar
    - Maximum differential pressure: 6 bar
    - Maximum operating pressure: + 100 °C

Tekniske spesifikasjoner
  • Unik ref.Full_lockshields_right_angle
  • ProduktfamilieValves
  • ProduktgruppeFull
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-01-05
  • Utgavenummer2
Lenker
Relatert
  • Hovedmaterialemessing
  • Sekundært materialeABS
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriRørsystem - Ventiler
  • IFC-klassifiseringVentil
  • UNSPSC-navnValves
  • UNSPSC-kode401416
  • Uniclass 2015 kodeSs_60
  • Uniclass 2015 beskrivelseHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 kode35 20 19
  • CSI MasterFormat 2014 tittelHydraulic Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-tittelValves