Gaspex - Intermediate elbow

Gaspex - Intermediate elbow

Emmeti Gaspex press-fittings are designed to be installed using the radial compression tecnique. Ths type of joint has seen increasing success in the field of hydrothermal instrallations and due to its simplicity and rapid assembly, together with its guaranteed increased level of safety, it is now also used for external gas supply installations. The pincer, which is specific to every individual fitting diameter, compresses a stainless steel bush which locks the pipe on to the core of the fitting. This results is a joint featuring excellent stability and durability. Tightness is ensured by the special profile of the coupling and by the double O-ring. 

The press fittings of the Gaspex system comply with the standards: UNI 11344; ISO 17484; AS 4176.8; ISO 18225; UNI 7129-1; UNI 11528 and AS 5601.1. 

Available in a wide range of configurations and sizes.

Spesifikasjon
  • INTERMEDIATE ELBOW 

    Press fitting for gas studied and tested for types of pressing B. Equipped with yellow sleeve ring to check the correct insertion of the tube in the seat and double NBR o-rings. A wide range of operating temperatures – 20 °C to +70 °C and maximum pressure 0.5 bar (UNI 11344) or – 20 °C to +60 °C and maximum pressure 5 bar (ISO 17484-1 / AS 4176.8).

     Available sizes: pressing connection from 16x16 mm to 32x32 mm.

Tekniske spesifikasjoner
  • Unik ref.gaspex_intermediate_elbow
  • ProduktfamilieFittings
  • ProduktgruppeGaspex
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-07-02
  • Utgavenummer2
Relatert
  • Hovedmaterialemessing
  • Sekundært materialeAluminium
  • Designet iItalia
  • Produsert iItalia
Klassifisering
  • BIMobject kategoriRørsystem - Skjøter
  • Uniclass 2015 kodeSs_55_20_34
  • Uniclass 2015 beskrivelseGas supply systems