Kugelgarn Orbital® 07 & Orbital 07 COLORpunkt® High Performance Carpet
Kugelgarn Orbital® 07 & Orbital 07 COLORpunkt® High Performance Carpet

    Kugelgarn Orbital® 07 & Orbital 07 COLORpunkt® High Performance Carpet

    Orbital 07® contains a pile layer made of fibre balls. The balls have a fine structure which gives the surface its elegant appearance. The durable, commercial flooring also offers advantages in acoustics is often used in offices, schools, and other highly frequented areas.

    Spesifikasjon
    • Solution-dyed fibres. Swiss Made, GuT seal, TüVprofiCert, class 33 suitable for chair castors in constant use, comfort value LC 1 (“simple”), flame retardant with CE- and VKF certificate, electrically antistatic or conductive. Direction-free. Ten colour schemes.
    Tekniske spesifikasjoner
    • Unik ref.kugelgarn-orbital-07-orbital-07-color-punkt
    • ProduktfamilieFlooring
    • ProduktgruppeCarpets
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-07-09
    • Utgavenummer1
    • Bredde (mm)2000
    • Dybde (mm)4.5
    Relatert
    • Hovedmaterialepolyamid
    • Sekundært materialePolyester
    • Produsert iSveits
    Klassifisering
    • BIMobject kategoriGulv - Gulvtepper / Tepper

    Tilgjengelighet etter region

    Europa Asia Nord Amerika